??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
WAGO
Description
232-132/047-000 to 232-150/047-000 - THT female header, straight, Pin spacing 5 mm, Spacer flange, 0.6 x 1.0 mm solder pin
Bill of material
232-142/047-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
12 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
18.25 mm
BREITE
Width
mm
TIEFE
Depth
11.60 mm
FARBE
Color
gray
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = No. of poles x Pin Spacing | L1 = L + 3 mm | L2 = L + 8,8 mm | L3 = L + 14,8 mm
BOHRLOCHDURCHM
Dimensions
1.3 +0.1 mm
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02