??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
232-610 - Strain relief housing
Bill of material
232-610
BESTNR
Item-No.
232-610
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
17.50 mm
BREITE
Width
53.00 mm
TIEFE
Depth
54.00 mm
FARBE
Color
grau
GEWICHT
Weight
13.810 g
ECLASS71
eCl@ss 7.1
27-14-92-14