??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
232-634 - Strain relief housing
Bill of material
232-634
BESTNR
Item-No.
232-634
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
17.50 mm
BREITE
Width
23.00 mm
TIEFE
Depth
41.50 mm
FARBE
Color
orange
GEWICHT
Weight
5.850 g
ECLASS71
eCl@ss 7.1
27-14-92-14