??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAX40_41 - Special purpose plunger, quick lock type
Bill of material
ZAX40-D13-13
CODE
code
TYPE
type
Quick Lock type, metal ball head
MAT1
Main body material
SUR1
Surface treatment of main body
MAT2
Bulbous material
SUR2
Ball head surface treatment
-
D
CP
Clamping plate thickness
CPTOL
Thickness tolerance of clamping plate
±0.05
M
5
L
27.6
L1
6
D1
22
S
2.5
GF
Gripping Force
3.3 KN
LT
Lock torque max
1 NM
LINK
weblink
webxxx