??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DBN31_32 - Disk-Type Coupling
Bill of material
DBN31-D65-d15-e15
CODE
Code
TYPE
One End Screw Clamps The Other End Keyway Hole Single Diaphragm
MTM
Main material
DIM
Disk Material
SUS301CSP
LHS
Body surface treatment
THA
annex
Hexagon Socket Set Screws Hexagon Socket Head Cap Screws
D
65 mm
DD
d
mm
EE
e
mm
L
55.5 mm
L1
25 mm
TIT
Tightening torque
15.7 N*m
ALT
Allowable Torque
60 N*m
AIA
Allowable Installation Angle Deviation
°
AIE
Allowable Installation Eccentric Deviation
0.0
AIO
Allowable Installation Of Axial Displacement Deviation
SM
M(Hexagon socket set screws)
M5 mm
DTS
d-Tightening Torque (Hexagon Socket Set Screw)
1.7 N*m
ETS
E-Tightening Torque (Hexagon Socket Set Screw)
1.7 N*m
M
Hexagon Socket Head Cap Screw M-L
M6 mm
M1
Hexagon Socket Head Cap Screw Tightening Torque (N-m)
15.7
SMO
Static Elastic Coefficient
MNO
Maximum Number Of Revolutions
U/min
INM
Moment Of Inertia
WEI
Weight
g
LINK
Website
Website Connection