??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EBL01_73 - High torque arc tooth synchronous wheel ??¨¨ S8M type
Bill of material
EBL42-S8M300-18-A-H-d12
CODE
Code
PLT
Pulley type
BLT
Belt Width
TOP
Pitch
8
PLM
Wheel material
FLM
Flange Material
SUR
Surface Treatment
NUT
Number of teeth
PUS
Wheel shape
SHS
Axle Hole Specification
DD
d
mm
Enter value for DD
d
mm
cm
inch
ft
Z
mm
J
mm
Q
mm
R
mm
S
mm
T
mm
PD
P.D.
45.84 mm
OD
O.D.
44.46 mm
D
0 mm
F
52.0 mm
E
36.0 mm
A
mm
W
mm
L
0 mm
M
MC
MC (change the set screw angle)
WCWDWE
WDWE
MD
MD (change screw hole size)
ZZFC
zzfc
FC
ZZABAC
Change screw
ZZPA
Change the tolerance accuracy level of a, w and f values.
LINK
Website
Website Connection