??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSA61 - Thin cylinder/square type
Bill of material
WSA61-25-E-5-N-A
CODE
Code
WSA61
TYPE
Type
Piped type
MAT1
Non-magnet material
Carbon Steel
D
φD
14 mm
MAT2
Magnetic Stone Material
Aluminum Alloy
UF
Use fluids
Filtered Standard Hydraulic Oil
BORE
Cylinder Diameter
mm
PIS
Piston rod shape selection
ST
Trip ST
mm
Enter value for ST
Trip ST
mm
cm
inch
ft
MAG
Magnetite
OTR
Operating temperature range
°C
STR
Stroke Tolerance
+1.0/-0.5 mm
USR
Use the speed range
8~800 mm/sec
MIL
Magnetic Induction Line
Magnetic yellow pipeline! Only magnet with
UP
Use pressure
Carbon steel: 0.3~14/Aluminum alloy: 7 Mpa
B
45 mm
C
C*
8 mm
E
50 mm
F
36 mm
K
9 mm
K1
5.6 mm
L
10 mm
P
5 mm
X
7 mm
Y
20.5 mm
RC
1/8
J
M10×1.5
HJ
15 mm
JE
M12×1.25
HL
20 mm
JW
9 mm
W
10 mm
LINK
Website Link
Website Link