目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
4701
80/20
Ready Tube
Fastening Options
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{8020/holey_tube/fastening_options/4701_asmtab.prj},{NB=4701},{PN=4701},{DESC=5/16-18 Standard Tube Insert Assembly w/ Bolts and Hex Nut},{THRD=5/16-18},{STI=5/16-18},{FHHB=5/16-18 x 1.75 Inch},{FHHB1=5/16-18 x 2.00 Inch},{FHN=5/16-18},{PPATH=4701_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
4701, 4703 - Tube Insert Assemblies with Hex Bolt
Bill of material
4701
PN
Part No.
4701
4701
DESC
Description
5/16-18 Standard Tube Insert Assembly w/ Bolts and Hex Nut
5/16-18 Standard Tube Insert Assembly w/ Bolts and Hex Nut
THRD
Thread
5/16-18
5/16-18
STI
Standard Tube Insert
5/16-18
5/16-18
FHHB
Flanged Hex Head Bolt
5/16-18 x 1.75 Inch
5/16-18 x 1.75 Inch
FHHB1
Flanged Hex Head Bolt
5/16-18 x 2.00 Inch
5/16-18 x 2.00 Inch
FHN
Flanged Hex Nut
5/16-18
5/16-18