目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
4336
80/20
Ready Tube
Joining Plates
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{8020/holey_tube/joining_plates/4336_ht.prj},{NB=4336_ht},{PN=4336},{A=1.312},{B=3.000},{C=3.000},{E=0.500},{F=0.328},{W=.275},{A1=0.6560},{C1=2.250},{C2=0.750},{C3=0.750},{D1=0.250}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
80/20
Description
4336_ht - 4 Hole Inside Gusset Corner Bracket
Bill of material
4336
PN
Part No.
4336
A
1.312
Inch
B
3.000
Inch
C
3.000
Inch
W
Weight
.275
lbs.