目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2521
80/20
Ready Tube
Panels & Doors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{8020/holey_tube/panels_and_doors/2521.prj},{NB=2521},{SERIES=10 Series},{SIZE=1.000},{SIZE1=1.000,2.000},{MAT=6105-T5 Aluminum},{FIN=Clear Anodize},{DESC=Double Mesh Retainer},{A=0.188},{B=0.563},{C=1.000},{D=1.020},{E=3.020},{L=0.250},{M=0.885},{P=0.375},{R=0.257},{S=0.375},{R1=0.187},{R2=0.083},{R3=0.187},{R4=0.015}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
2521, 2517, 2523, 2519 - Double Mesh Panel Retainers
Bill of material
2521
PN
Part No.
2521
2521
SERIES
Series
10 Series
10 Series
SIZE
Size Selection
1.000
2.000
1.000
2.000
Inch
MAT
Material
6105-T5 Aluminum
FIN
Finish
Clear Anodize
DESC
Description
Double Mesh Retainer
A
0.188
0.188
Inch
B
0.563
0.563
Inch
C
1.000
1.000
Inch
D
1.020
1.020
Inch
E
3.020
3.020
Inch
F
0.500
0.500
Inch
G
1.000
1.000
Inch
H
0.000
Inch
J
0.000
Inch
K
0.000
Inch
L
0.250
0.250
Inch
M
0.885
0.885
Inch
P
0.375
0.375
Inch
R
R Dia.
0.257
0.257
Inch
S
0.375
0.375
Inch
W
Weight
.060
.060
lbs.