目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
6852
80/20
Inch
Linear Motion
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{8020/inch/linear_motion/6852_asmtab.prj},{NB=6852},{PN=6852},{SERIES=10 Series},{TYPE=Wing Nut},{COL=Bright},{TL=1/4-20 x .75},{H=0.200},{T=0.062},{W=.075},{A=0.200},{B=0.6250},{B1=0.390},{D=0.2500},{PPATH=6852_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
6852, 6804 - Linear Bearing Brake Kits - Wing Nut
Bill of material
6852
PN
Part No.
6852
6852
SERIES
Series
10 Series
10 Series
TYPE
Type
Wing Nut
COL
Color
Bright
TL
Thread x Length
1/4-20 x .75
1/4-20 x .75
Inch
H
H Thickness (Nut)
0.200
Inch
T
T Thickness (Washer)
0.062
0.062
Inch
W
Weight
.075
.075
lbs.