目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
1534-LITE-145
80/20
Inch
Profiles
15 Series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{8020/inch/profiles/15_series/1534_lite.prj},{NB=1534-LITE-145},{SERIES=1534-LITE},{MAT=6105-T5 Aluminum},{FINISH=CA},{LS=},{L=145.000},{W=.7381},{MIX=.0356},{MIY=.1360},{EA=.6341}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
80/20
Description
1534-LITE, 1534-LITE-Black-FB - T-Slotted Profile - 15 Series
Bill of material
1534-LITE-145
PN
Part No.
1534-LITE-145
SERIES
Series
1534-LITE
MAT
Material
6105-T5 Aluminum
FINISH
Finish
Clear Anodize
Full Black
Clear Anodize
Full Black
LS
Length Type Selection
Stock Length
Custom Length
Stock Length
Custom Length
L
Length
145.000
145.000
Inch
W
Weight Per Foot
.7381
lbs.
MIX
Moment of Inertia IX
.0356
Inch^4
MIY
Moment of Inertia IY
.1360
Inch^4
EA
Estimated Area
.6341
sqin