目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-2205
80/20
Metric
Floor to Frame
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{8020/metric/floor_to_frame/25_2205.prj},{NB=25-2205},{PN=25-2205},{MATS=Zinc Plated},{MATB=Non-skid Elastomer Pad},{LC=136},{A=M10 x 1.50},{M=10},{B=65.00},{C=40.00},{D=75.00},{E=8.37},{F=5.95},{G=14.29},{W=.495}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
25-2205, 40-2206 - Mighty Mount
Bill of material
25-2205
PN
Part No.
25-2205
25-2205
MATS
Material of Stud
Zinc Plated
MATB
Material of Base
Non-skid Elastomer Pad
LC
Load Capacity
136
136
kg.
A
M10 x 1.50
M10 x 1.50
B
65.00
65.00
mm
C
40.00
mm
D
75.00
75.00
mm
E
8.37
8.37
mm
F
5.95
5.95
mm
G
14.29
14.29
mm
W
Weight
.495
.495
kg.