目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-2427-Black
80/20
Metric
Panels & Doors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{8020/metric/panels_and_doors/25-2427_asmtab.prj},{NB=25-2427-Black},{PN=25-2427-Black},{MAT=6105-T5 Aluminum},{FIN=Black Anodize},{A=19.00},{B=19.00},{C=10.00},{D=6.50},{E=M6 x 1.0 Tap Thru},{E1=6.00},{DIA=5},{F=20.30},{G=9.30},{H=6.30},{W=.023},{X=6.30},{CB=9.75},{CBD=5.60},{HD=5.60},{T=1.30},{THRD=M5 x 0.8},{L=20},{NO=4},{PPATH=25-2427_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
80/20
Description
25-2427, 25-2427-Black, 40-2425, 40-2425-Black - Panel Mount Block
Bill of material
25-2427-Black
PN
Part No.
25-2427-Black
25-2427-Black
MAT
Material
6105-T5 Aluminum
FIN
Finish
Black Anodize
Black Anodize
A
19.00
19.00
mm
B
19.00
19.00
mm
C
10.00
10.00
mm
D
6.50
6.50
mm
E
M6 x 1.0 Tap Thru
M6 x 1.0 Tap Thru
F
20.30
20.30
mm
G
9.30
9.30
mm
H
6.30
6.30
mm
W
Weight
.023
.023
kg