ACH550-VC-017A-6
ABB
AC Drives
ACH550
600V
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{abb/ac_drives/ach550/600/600_vc_asmtab.prj},{NB=ACH550-VC-017A-6},{HP=15},{BTC=ACH550-VC-017A-6},{AMPS=17.0},{FS=R2},{TYPE=NEMA 1UL Type 1},{DR=5581-1},{ALC=},{SS=},{IOOM=},{EFBO=},{FBA=},{PPATH=600_vc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
ABB
Description
ACH550-VC 600V - Vertical E-Bypass with Circuit Breaker
Bill of material
ACH550-VC-017A-6
HP
Horsepower
15
15
TC
Type Code
ACH550-VC-017A-6
ACH550-VC-017A-6
AMPS
Amps
17.0
17.0
FS
Frame Size
R2
R2
TYPE
UL Type
NEMA 1UL Type 1
DR
Dim. Ref.
5581-1
5581-1
ALC
AC Line Reactor
Without
With
Without
With
SS
Service Switch
Without
With
Without
With
IOOM
Input / Output Option Modules
Without
Relay Output Extension
115/230 V Digital Input Interface
Without
Relay Output Extension
115/230 V Digital Input Interface
EFBO
Embedded Field Bus Options
Without
BACnet Protocol
Without
BACnet Protocol
FBA
Field Bus Adapters
Without
DeviceNet Adapter
LonWorks Adapter
Profibus DP Adapter
Without
DeviceNet Adapter
LonWorks Adapter
Profibus DP Adapter