ACH580-PDR-027A-6-Architecture300
ABB
AC Drives
ACH580
500V/600V
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{abb/ac_drives/ach580/500_600/500_600_pdr_asmtab.prj},{NB=ACH580-PDR-027A-6-Architecture300},{BTC=ACH580-PDR-027A-6},{AMPS=27},{HP=25},{FS=R3},{LODDEST=Architecture},{LODLEVEL=300},{TYPE=},{ALR=},{DR1=PX1-3},{DR1A=PXB1-2},{DR12=PX12-3},{DR12A=PXB12-2},{DR3R=PXB3R-2},{DR3RA=PXB3R-2},{PPATH=500_600_pdr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
ABB
Description
ACH580-PDR 500V/600V - Packaged Drive with Disconnect Means with Non-Fused Switch
Bill of material
ACH580-PDR-027A-6-Architecture300
TC
Type Code
ACH580-PDR-027A-6
ACH580-PDR-027A-6
AMPS
Amps
27
27
HP
Horsepower
25
25
FS
Frame Size
R3
R3
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
300
200
300
200
TYPE
UL Type
NEMA 1 UL Type 1
NEMA 12 UL Type 12
NEMA 3R UL Type 3R
NEMA 1 UL Type 1
NEMA 12 UL Type 12
NEMA 3R UL Type 3R
ALR
AC Line Reactor
Without
With
Without
With
DR
Dim. Ref.
PX1-3
PX1-3
H
Height
885
885
mm
W
Width
213
213
mm
D
Depth
335
335
mm
WEIGHT
Weight
17.7
17.7
kg