ACQ580-0P-114A-2+C192+F289-Architecture300
ABB
AC Drives
ACQ580
200V/240V
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{abb/ac_drives/acq580/200_240/acq580_0p_208_240_irrigation_asmtab.prj},{NB=ACQ580-0P-114A-2+C192+F289-Architecture300},{TC=ACQ580-0P-114A-2+C192+F289},{NOA=114},{NOHP=40},{HDOA=88},{HDOHP=30},{FS=R5},{ENCLOSURE=M3R-32W},{TYPE=Type 3R},{LODDEST=Architecture},{LODLEVEL=300},{H=1327},{W=824},{D=583},{WEIGHT=121},{PPATH=acq580_0p_208_240_irrigation_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
ABB
Description
ACQ580-0P-208/240V - Irrigation Drives
Bill of material
ACQ580-0P-114A-2+C192+F289-Architecture300
TC
Type Code
ACQ580-0P-114A-2+C192+F289
ACQ580-0P-114A-2+C192+F289
NOA
Nominal Output
114
114
A
NOHP
Nominal Output
40
40
Hp
HDOA
Heavy Duty Output
88
88
A
HDOHP
Heavy Duty Output
30
30
Hp
FS
Frame Size
R5
R5
ENCLOSURE
Enclosure
M3R-32W
M3R-32W
TYPE
UL Type
Type 3R
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
300
200
300
200
H
Hight
1327
1327
mm
W
Wide
824
824
mm
D
Depth
583
583
mm
WEIGHT
Weight
121
121
kg