ACQ580-PC-017A-2-Architecture300
ABB
AC Drives
ACQ580
200V/240V
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{abb/ac_drives/acq580/200_240/acq580_pc_230v_asmtab.prj},{NB=ACQ580-PC-017A-2-Architecture300},{BTC=ACQ580-PC-017A-2},{NOAMPS=16.7},{NOHP=5},{FS=R1},{LODDEST=Architecture},{LODLEVEL=300},{TYPE=},{PPATH=acq580_pc_230v_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
ABB
Description
ACQ580-PC 230V - Packaged Drive with Disconnect Means
Bill of material
ACQ580-PC-017A-2-Architecture300
TC
Type Code
ACQ580-PC-017A-2
ACQ580-PC-017A-2
NOAMPS
Nominal Output Amps
16.7
16.7
A
NOHP
Nominal Output Horsepower
5
5
Hp
FS
Frame Size
R1
R1
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
300
200
300
200
TYPE
UL Type
NEMA 1 UL Type 1
NEMA 12 UL Type 12
NEMA 1 UL Type 1
NEMA 12 UL Type 12
DR
Dim. Ref.
PC-1-R1
PC-1-R1
H
Height
625
625
mm
W
Width
161
161
mm
D
Depth
316
316
mm
WEIGHT
Weight
8.2
8.2
kg