目錄: ABB Automation
Created: 31.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ABB Automation
S4.A.G.A.01.1.1.0.G.xx
ABB Automation
Measurement & Analytics
Flow Measurement Products
Electromagnetic Flowmeters (Metric)
Process industry
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{abb_automation/2_meas_prod/3_flow/el_magnetic/process_industry/fsm4000_s4_asmtab.prj},{NB=S4.A.G.A.01.1.1.0.G.xx},{BESTNR=S4},{GEH=A},{PS=G},{DIS=A},{IO=01},{APK=1},{FS=1},{CER=0},{PL=G},{DLSL=xx},{DOK=},{PCER=},{PPATH=assemblies/fsm4000_s4_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
ABB Automation
Description
FSM4000-S4 - FSM4000-S4 External transmitter, for FSM4000-SE21 / -SE41
Bill of material
S4.A.G.A.01.1.1.0.G.xx
BESTNR
Order Code
S4
GEH
Housing
A: Field housing (cable gland M20 x 1.5)
B: Field housing (cable gland 1/2 in. NPT)
A: Field housing (cable gland M20 x 1.5)
B: Field housing (cable gland 1/2 in. NPT)
PS
Power Supply
G: 100 ... 230 V AC
K: 16.8 ... 26.4 V AC / 16.8 ... 31.2 V DC
G: 100 ... 230 V AC
K: 16.8 ... 26.4 V AC / 16.8 ... 31.2 V DC
DIS
Display
A: Magnetic stick operation and display illuminated
A: Magnetic stick operation and display illuminated
IO
Input / Output Options
01: Current output active + Pulse output active + Contact input + Contact output
02: Current output active + Pulse output active + Contact input + Contact output + HART
03: Current output active + Pulse output passive + Contact input + Contact output
04: Current output active + Pulse output passive + Contact input + Contact output + HART
07: Contact output + PROFIBUS PA
08: Contact output + FOUNDATION fieldbus
10: Contact output + PROFIBUS PA with M12 plug
01: Current output active + Pulse output active + Contact input + Contact output
02: Current output active + Pulse output active + Contact input + Contact output + HART
03: Current output active + Pulse output passive + Contact input + Contact output
04: Current output active + Pulse output passive + Contact input + Contact output + HART
07: Contact output + PROFIBUS PA
08: Contact output + FOUNDATION fieldbus
10: Contact output + PROFIBUS PA with M12 plug
APK
Application
1: Extended diagnostics
1: Extended diagnostics
FS
For Flowmeter Sensor
1: SE2_, SE4_
2: DS2_, DS4_, 10DS3111, 10DI1425 (>= DN 500 [20 in.]), 10D1422, 10D1418, 10D1430
1: SE2_, SE4_
2: DS2_, DS4_, 10DS3111, 10DI1425 (>= DN 500 [20 in.]), 10D1422, 10D1418, 10D1430
CER
Certificates
0: Standard
0: Standard
PL
Name Plate Language / Type
G: German / Adhesive foil
E: English / Adhesive foil
F: French / Adhesive foil
J: German / Stainless steel
K: English / Stainless steel
L: French / Stainless steel
G: German / Adhesive foil
E: English / Adhesive foil
F: French / Adhesive foil
J: German / Stainless steel
K: English / Stainless steel
L: French / Stainless steel
DLSL
Design Level / Software Level
xx: (Specified by ABB)
xx: (Specified by ABB)
DOK
Documentation Language
-
M1: German
M5: English
MB: ussian
MW: Language package Western Europe / Scandinavia
ME: Language package Eastern Europe
-
M1: German
M5: English
MB: ussian
MW: Language package Western Europe / Scandinavia
ME: Language package Eastern Europe
PCER
Other Usage Certifications
-
CG0: Without
-
CG0: Without