目錄: ACE Shock Absorbers
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
FRT-D2-152
ACE Shock Absorbers
Rotary Dampers
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ace_stossdaempfer/rotationsbremsen/frt_frn_c2_und_d2.prj},{NB=FRT-D2-152},{ARTNR=FRT-D2-152},{PRA=3},{VERS=2},{AUS=ohne Zahnrad},{BRM=15},{R1=12.500},{R2=5.000},{XR2=0.0000},{YR2=0.000},{R3=0.000},{R4=2.100},{YR4=20.000},{R5=2.500},{D1=0.000},{D2=2.000},{H1=19.000},{H2=13.000},{H3=2.000},{H4=0.000},{R6=0.000},{R7=0.000},{R8=0.000},{XR8=0.0000},{YR8=0.0000},{R9=0.000},{N=0.000},{INFO=Datenblatt}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 30
HELP_VARIABLE
Company
ACE Shock Absorbers
Description
FRT/FRN-C2 and -D2 - Rotary Dampers
Bill of material
FRT-D2-152
ARTNR
Part no.
FRT-D2-152
FRT-D2-152
AUS
Adjustable
without gear
without gear
BRM
Damping torque
15
15
Ncm
INFO
Product Specification
Data sheet