目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Acton 625196
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{acton/rondelles/62519.prj},{NB=acton_625196},{REF=625196},{MAT=Inox A1},{IDNR= },{D=6},{D1=7.0},{D2=16},{C=12.0},{H=3.5},{F=0.30}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Visserie - Boulonnerie - Acier Inoxydable
Description
Reference 62519 - Machned cup washer NFE 27619 - Stainless steel A1
Bill of material
Acton 625196
REF
Reference
625196
625196
MAT
matière
Inox A1
D
Nominal diameter
6
6
mm
D1
Inside diameter
7.0
7.0
mm
D2
Outside diameter
16
16
mm
H
Thickness
3.5
3.5
mm