目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Acton 6450114
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{acton/rondelles/64501.prj},{NB=acton_6450114},{REF=6450114},{MAT=Inox A4},{IDNR=},{D=14},{D1=16.00},{S=2.5},{D2=30.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
Visserie - Boulonnerie - Acier Inoxydable
Description
Reference 64501 - Plain washer normal type NFE 25514 - Stainless steel A4
Bill of material
Acton 6450114
REF
Reference
6450114
6450114
MAT
matière
Inox A4
D
14
14
mm
D1
16.00
16.00
mm
S
2.5
2.5
mm
D2
30.0
30.0
mm