目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
11010477 Gripper module GMQ 20/K
Afag
Handling Components
Gripping/Rotating
Gripper modules GM
GM 20
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{afag/handhaben_komponenten/greifen_drehen/greifmodule_gm/gm_20/gmq_20_k_asmtab.prj},{NB=11010477 Greifmodul GMQ 20/K (OW=0 W=0)},{BNR=11010477},{TYP=GMQ 20/K},{OW=0},{W=0},{VERS=2.000},{PPATH=gmq_20_k_asmtpl.prj},{CTNH=84798992},{CTNA=84799070},{GEW=0.335}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Afag
Description
GMQ 20/K - Gripper module
Bill of material
11010477 Gripper module GMQ 20/K
BNR
Order number
11010477
TYP
Type
GMQ 20/K
OW
Opening angle per finger
deg
W
Rotation angle
°
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
84799070
GEW
Weight
0.335
kg