AGRU 11193503271 Poly-Flo End Cap PPR grey 50/32 SDR17/11
agru
Industrial Piping Systems
Double Containment Piping System
PPR Poly-Flo
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
CAD模型選擇
{agru/industrial_piping_systems/double_containment_piping_system/ppr_poly_flo/193.prj},{NB=AGRU_11193503271_Poly-Flo End Cap_PPR grey_50/32 SDR17/11 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=11193503271},{M=11193503271},{BILDCODE=193},{WEIGHT=0.041},{DIMENSIONLANG=50/32 SDR17/11},{DURCHMESSER=50/32},{EXT_BEZ_1=Poly-Flo End Cap},{MATERIAL=PPR grey},{HERSTELLV=machined},{VERBINDUNG=simultaneous + cascade welding},{S1=3.000},{S2=3.000},{L=30.000},{L1=10.000},{D1=50.000},{D2=32.000},{X1=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
agru
Description
193 - Poly-Flo End Cap
Bill of material
AGRU_11193503271_Poly-Flo End Cap_PPR grey_50/32 SDR17/11
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
11193503271
11193503271
M
Article number
11193503271
11193503271
BILDCODE
Image Code
193
WEIGHT
Weight
0.041
0.041
kg
DIMENSIONLANG
Dimension long
50/32 SDR17/11
50/32 SDR17/11
DURCHMESSER
Dimension short
50/32
50/32
EXT_BEZ_1
Description 1
Poly-Flo End Cap
MATERIAL
Material
PPR grey
HERSTELLV
Manufacturing process
machined
VERBINDUNG
Connection methode
simultaneous + cascade welding
S1
3.000
3.000
mm
S2
3.000
3.000
mm
L
Dimension L
30.000
30.000
mm
L1
10.000
mm
D1
50.000
50.000
mm
D2
32.000
32.000
mm