AGRU 19014009011 Backing Ring DIN steel insert/for stub flange PPs-el black 90 - MOP 16 bar
agru
Industrial Piping Systems
HDPE-ESD el Industrial Piping System
Fittings with short Spigot
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{agru/industrial_piping_systems/hdpe_esd_el_industrial_piping_system/fittings_with_short_spigot/014.prj},{NB=AGRU_19014009011_Backing Ring DIN_steel insert/for stub flange_PPs-el black_90 - MOP 16 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=19014009011},{M=19014009011},{BILDCODE=014},{WEIGHT=1.250},{DIMENSIONLANG=90 - MOP 16 bar},{DURCHMESSER=90},{EXT_BEZ_1=Backing Ring DIN},{EXT_BEZ_2=steel insert/for stub flange},{EXT_BEZ_4=flame retardant & el-conduct.},{MATERIAL=PPs-el black},{HERSTELLV=inj. moulded+drilled PN10/16},{VERBINDUNG=Flange connection},{DA=90.000},{DN=80.000},{D=202.000},{D2=18.000},{D3=108.000},{B=20.000},{K=160.000},{NM=40.000},{NUMB=8.000},{KGEW=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
agru
Description
014 - Backing Ring DIN
Bill of material
AGRU_19014009011_Backing Ring DIN_steel insert/for stub flange_PPs-el black_90 - MOP 16 bar
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
19014009011
19014009011
M
Article number
19014009011
19014009011
BILDCODE
Image Code
014
WEIGHT
Weight
1.250
1.250
kg
DIMENSIONLANG
Dimension long
90 - MOP 16 bar
90 - MOP 16 bar
DURCHMESSER
Dimension short
90
90
EXT_BEZ_1
Description 1
Backing Ring DIN
EXT_BEZ_2
Description 2
steel insert/for stub flange
EXT_BEZ_4
Description 4
flame retardant & el-conduct.
MATERIAL
Material
PPs-el black
HERSTELLV
Manufacturing process
inj. moulded+drilled PN10/16
inj. moulded+drilled PN10/16
VERBINDUNG
Connection methode
Flange connection
DA
Outside diameter (DAOD)
90.000
90.000
mm
DN
80.000
80.000
D
202.000
202.000
mm
D2
18.000
18.000
mm
D3
108.000
108.000
mm
B
20.000
20.000
mm
K
160.000
160.000
mm
NM
40.000
40.000
NUMB
8.000
8.000
KGEW
0.000
mm