AGRU 35032323221 Adaptor Female Thread R-thread PVDF UHP natural 32X1 SDR21 MOP 10 bar
agru
PURAD
PVDF Ultra High Purity Piping System
Fittings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
CAD模型選擇
{agru/purad/pvdf_ultra_high_purity_piping_system/fittings/032.prj},{NB=AGRU_35032323221_Adaptor Female Thread_R-thread_PVDF UHP natural_32X1 SDR21 MOP 10 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=35032323221},{M=35032323221},{BILDCODE=032},{WEIGHT=0.059},{DIMENSIONLANG=32X1\" SDR21 MOP 10 bar},{DURCHMESSER=32},{EXT_BEZ_1=Adaptor Female Thread},{EXT_BEZ_2=R-thread},{MATERIAL=PVDF UHP natural},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR + HPF-welding},{DA=32.000},{S=2.400},{L=58.000},{L1=29.000},{L2=20.000},{SW=46.000},{RIN=1.000},{KGEW=30.290},{E=33.250},{X1=5},{XX=32X1 SDR21 MOP 10 bar}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
agru
Description
032 - Adaptor Female Thread
Bill of material
AGRU_35032323221_Adaptor Female Thread_R-thread_PVDF UHP natural_32X1 SDR21 MOP 10 bar
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
35032323221
35032323221
M
Article number
35032323221
35032323221
BILDCODE
Image Code
032
WEIGHT
Weight
0.059
0.059
kg
DIMENSIONLANG
Dimension long
32X1" SDR21 MOP 10 bar
32X1" SDR21 MOP 10 bar
DURCHMESSER
Dimension short
32
32
EXT_BEZ_1
Description 1
Adaptor Female Thread
EXT_BEZ_2
Description 2
R-thread
MATERIAL
Material
PVDF UHP natural
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Butt + IR + HPF-welding
DA
Outside diameter (DAOD)
32.000
32.000
mm
S
2.400
2.400
mm
L
Dimension L
58.000
58.000
mm
L1
29.000
29.000
mm
L2
20.000
20.000
mm
SW
46.000
46.000
mm
RIN
1.000
1.000
Inch
KGEW
30.290
30.290
mm
E
Dimension E
33.250
33.250
mm
XX
32X1 SDR21 MOP 10 bar
32X1 SDR21 MOP 10 bar