AGRU 35064005021 End Cap long spigot PVDF UHP natural 50X3.0 SDR21 ISO S-10
agru
PURAD
PVDF Ultra High Purity Piping System
Fittings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
CAD模型選擇
{agru/purad/pvdf_ultra_high_purity_piping_system/fittings/064.prj},{NB=AGRU_35064005021_End Cap_long spigot_PVDF UHP natural_50X3.0 SDR21 ISO S-10 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=35064005021},{M=35064005021},{BILDCODE=064},{WEIGHT=0.059},{DIMENSIONLANG=50X3.0 SDR21 ISO S-10},{DURCHMESSER=50},{EXT_BEZ_1=End Cap},{EXT_BEZ_2=long spigot},{EXT_BEZ_3=-},{MATERIAL=PVDF UHP natural},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR + HPF-welding},{DA=50.000},{S=3.000},{L=64.000},{L3=48.000},{X1=5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
agru
Description
064 - End Cap
Bill of material
AGRU_35064005021_End Cap_long spigot_PVDF UHP natural_50X3.0 SDR21 ISO S-10
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
35064005021
35064005021
M
Article number
35064005021
35064005021
BILDCODE
Image Code
064
WEIGHT
Weight
0.059
0.059
kg
DIMENSIONLANG
Dimension long
50X3.0 SDR21 ISO S-10
50X3.0 SDR21 ISO S-10
DURCHMESSER
Dimension short
50
50
EXT_BEZ_1
Description 1
End Cap
EXT_BEZ_2
Description 2
long spigot
EXT_BEZ_3
Description 3
-
MATERIAL
Material
PVDF UHP natural
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Butt + IR + HPF-welding
Butt + IR + HPF-welding
DA
Outside diameter (DAOD)
50.000
50.000
mm
S
3.000
3.000
mm
L
Dimension L
64.000
64.000
mm
L3
48.000
48.000
mm