40N1L100A0025/0025N
AIR-tec-Vogel
Pneumatic actuation
International Standard Cylinders
Cylinders Series 40 ISO 15552 (for Russian and Ukrainian market)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{air_tec_vogel/movimento/cilindri_a_norma_e_cilindri_standard/cilindri_serie_40_ru/cylinders_serie40_ru_tandem_asmtab.prj},{NB=40N1L100A0025/0025N(N000)},{IDNR=},{PHY=100},{SERIE=40},{VERSION=N},{VERX='N','N = standard, non-magnetic','M','M = standard, magnetic'},{FUNZ=1},{MAT=L},{AL=Ø100},{TYP=A=standard},{CORSA=vedi tabela},{HUBT=N},{HUB=25},{HUB1=0},{HUB2=25},{HUBST2=0},{ES=},{LSTELO=0},{A=25},{KK=M20x1.5},{B=55},{D=21.6},{G=7.5},{F=35.0},{AM=40},{I=G1/2},{WH=51},{L1=138},{L2=387},{M=5},{N=36.0},{P=M10},{Q=18.5},{TG=89.0},{E=116},{U=9},{SW1=22},{SW2=12},{SW4=30},{H=4},{EE=G1/2},{PNDM=10.000},{QL=-},{TR=-},{SW3=5.0},{HUBA=21},{XV1=104.5},{XV2=120.0},{XV3=135.5},{PPATH=cylinders_serie40_new_asmtpl.prj},{TIPVIS=Tandem},{PRA=11}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Back to back opposite tandem Series 40
Stückliste
40N1L100A0025/0025N
PHY
Ø
100
100
mm
SERIE
Series
40
VERSION
Version
N = standard, non-magnetic
M = standard, magnetic
N = standard, non-magnetic
M = standard, magnetic
FUNZ
Operation
1 = single-acting, front spring
2 = double-acting, front and rear cushions
3 = double-acting, no cushion
4 = double-acting, rear cushions
5 = double-acting, front cushion
1 = single-acting, front spring
2 = double-acting, front and rear cushions
3 = double-acting, no cushion
4 = double-acting, rear cushions
5 = double-acting, front cushion
MAT
Materials
L = piston rod - stainless steel AISI 420B, tie-rods and tie-rod nuts - zinc-plated steel
X = piston rod - chrome plated steel, tie-rods and tie-rod nuts - zinc-plated steel
H = piston rod - case-harded chrome plated steel (HRC 60) , tie-rods and tie-rod nuts - zinc-plated steel
T = piston rod and tie-rods - stainless steel AISI 420B, tie-rod nuts - stainless steel AISI 303
U = piston rod and tie-rod nuts - stainless steel AISI 303, tie-rods - stainless steel AISI 420B
L = piston rod - stainless steel AISI 420B, tie-rods and tie-rod nuts - zinc-plated steel
X = piston rod - chrome plated steel, tie-rods and tie-rod nuts - zinc-plated steel
H = piston rod - case-harded chrome plated steel (HRC 60) , tie-rods and tie-rod nuts - zinc-plated steel
T = piston rod and tie-rods - stainless steel AISI 420B, tie-rod nuts - stainless steel AISI 303
U = piston rod and tie-rod nuts - stainless steel AISI 303, tie-rods - stainless steel AISI 420B
TYP
Construction
A=standard
HUBT
Stroke
standard
variable
standard
variable
HUB
Stroke
25.000
50.000
75.000
25.000
50.000
75.000
mm
HUB1
Rod position
mm
Enter value for HUB1
Rod position
mm
cm
inch
ft
確定
HUB2
Stroke
25
50
75
25
50
75
mm
HUBST2
Rod position
mm
Enter value for HUBST2
Rod position
mm
cm
inch
ft
確定
ES
Rod seals viton
Standard
V = FKM rod seals
W = all FKM seals (max operating temperature: +150°C)
B = all HNBR seals (operating temperature: -35°C ÷ 80°C)
RP = two component rod seal for high dust operation
PTR = cylinder coating with chemically resistant polyurethane paint, color - red
PTG = cylinder coating with chemically resistant polyurethane paint, color - gray
Standard
V = FKM rod seals
W = all FKM seals (max operating temperature: +150°C)
B = all HNBR seals (operating temperature: -35°C ÷ 80°C)
RP = two component rod seal for high dust operation
PTR = cylinder coating with chemically resistant polyurethane paint, color - red
PTG = cylinder coating with chemically resistant polyurethane paint, color - gray
LSTELO
mm
Enter value for LSTELO
mm
cm
inch
ft
確定
A
Ø
25
25
mm
KK
M20x1.5
M20x1.5
B
Ø D11
55
55
mm
D
21.6
21.6
mm
G
7.5
7.5
mm
F
35.0
35.0
mm
AM
0/+2
40
40
mm
I
G1/2
G1/2
WH
51
51
mm
L1
138
138
mm
L2
387
387
mm
M
5
5
mm
N
36.0
36.0
mm
P
M10
M10
Q
18.5
18.5
mm
TG
89.0
89.0
mm
E
116
116
mm
U
9
9
mm
SW1
22
22
mm
SW2
12
12
mm
SW4
30
30
mm
PRA
11