1304153003
Aircomp
Valves
solenoid valves
line 130 size 30 mm 1-2 metal
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{aircomp/valvole/elettrovalvole/linea_130_taglia_30_mm_1-2_metallo/elettrovalvola_3-2_bistabile_linea_130.prj},{NB=1304153003},{CODE=1304153003},{REF=EV 1/2” 30 3 SL BS OO M},{F=3-2},{C=G1/2},{Q=3000},{R=BS},{O=OO},{P=2÷8},{TA=30},{M=Alluminio},{NBCUSTOM=1304153003},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_parz_230329\\valvole\\elettrovalvole\\linea_130_taglia_30_mm_1-2_metallo\\elettrovalvola_3-2_bistabile_linea_130\\Elettrovalvola_3-2_bistabile_Linea_130.csv},{NNCUSTOM=EV 1/2” 30 3 SL BS OO M},{NTCUSTOM=Elettrovalvola 3-2 bistabile},{LINACUSTOM=1304153003},{STEPFILE=1304153003},{PNGFILE=EV 1_2” 30 3 SL BS OO M},{DWGFILE=1304153003},{PRJNAME=elettrovalvola_3-2_bistabile_linea_130}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Aircomp
Description
EV 1/2” 30 3 SL BS OO M - 3-2 double solenoid valve
Bill of material
1304153003
CODE
Code
1304153003
REF
Reference
EV 1/2” 30 3 SL BS OO M
F
Function
3-2
C
Connection
G1/2
Pollici
Q
Flow rate
3000
Nl/min
R
Return
BS
O
Option
OO
P
Working pressure
2÷8
Bar
TA
Valve size
30
mm
M
Material
Alluminio