1272535002
Aircomp
Valves
Valves for panel mounting actuators
line 127 size 22mm 1-4 metal
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{aircomp/valvole/valvole_da_pannello/linea_127_taglia_22mm_1-4_metallo/valvola_5-2_per_comandi_a_pannello_linea_127.prj},{NB=1272535002},{CODE=1272535002},{REF=MER 1/4” 22 5 PB PM OO M},{F=5-2},{C=G1/4\"},{Q=800},{R=PM},{O=OO},{P=1÷10},{TA=22},{M=Tecnopolimero},{NBCUSTOM=1272535002},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\valvole_da_pannello\\linea_127_taglia_22mm_1-4_metallo\\valvola_5-2_per_comandi_a_pannello_linea_127\\Valvola_5-2_per_comandi_a_pannello_Linea_127.csv},{NNCUSTOM=MER 1/4” 22 5 PB PM OO M},{NTCUSTOM=Valvola 5-2 per comandi a pannello},{LINACUSTOM=1272535002},{STEPFILE=127 MER 5V 14 PB},{PNGFILE=127},{DWGFILE=127_1},{PRJNAME=alvole\\valvole_da_pannello\\linea_127_taglia_22mm_1-4_metallo\\valvola_5-2_per_comandi_a_pannello_linea_127}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Aircomp
Description
MER 1/4” 22 5 PB PM OO M - 5-2 Valves for panel mounting actuators
Bill of material
1272535002
CODE
Code
1272535002
REF
Reference
MER 1/4” 22 5 PB PM OO M
F
Function
5-2
C
Connection
G1/4"
Pollici
Q
Flow rate
800
Nl/min
R
Return
PM
O
Option
OO
P
Working pressure
1÷10
Bar
TA
Valve size
22
mm
M
Material
Tecnopolimero