1202223003
Aircomp
Valves
Pneumatic valves
line 120 size 22mm 1-8 technopolymer
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{aircomp/valvole/valvole_pneumatiche/linea_120_taglia_22mm_1-8_tecnopolimero/valvole_pneumatiche_3-2_bistabile.prj},{NB=1202223003},{CODE=1202223003},{REF=VP 1/8'' 22 3 PN BS OO P},{F=3-2},{C=G1/8},{Q=690},{R=BS},{O=OO},{P=0÷10},{PP=0,5÷10},{TA=22},{M=Tecnopolimero},{NBCUSTOM=1202223003},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\valvole_pneumatiche\\linea_120_taglia_22mm_1-8_tecnopolimero\\valvole_pneumatiche_3-2_bistabile\\valvole_pneumatiche_3-2_bistabile.csv},{NNCUSTOM=VP 1/8'' 22 3 PN},{NTCUSTOM=Valvole pneumatiche 3-2 bistabili},{LINACUSTOM=1202223003},{STEPFILE=120 VP 3V 18 PN PN},{PNGFILE=120},{DWGFILE=1202223003},{PRJNAME=alvole\\valvole_pneumatiche\\linea_120_taglia_22mm_1-8_tecnopolimero\\valvole_pneumatiche_3-2_bistabile}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Aircomp
Description
VP 1/8'' 22 3 PN - 3-2 Pneumatic valves bistable
Bill of material
1202223003
CODE
Code
1202223003
1202223003
REF
Reference
VP 1/8'' 22 3 PN BS OO P
VP 1/8'' 22 3 PN BS OO P
F
Function
3-2
C
Connection
G1/8
Pollici
Q
Flow rate
690
Nl/min
R
Return
BS
BS
O
Option
OO
P
Working pressure
0÷10
Bar
PP
Pilot operating pressure
0,5÷10
Bar
TA
Valve size
22
mm
M
Material
Tecnopolimero