目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
9634038723
Alfa Laval
Installation Material
Tri-Clover UltraPure, ASME BPE
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{alfalaval/installation_material/asme_bpe/asme_bpe_b31m.prj},{NB=9634038723},{IDNR=9634038723},{DESC=REDUCER CL/W SF1 316L},{SHAPE=Concentric Reducer B31M},{SIZEINCH=4 x 2 1/2},{SIZEMM=101.6 x 63.5},{STANDARD=ASME BPE},{MATERIAL=316L},{SURFACE=PL (SF1)},{AINCH=8.38},{AMM=212.70},{OD1=101.6},{OD2=63.5},{T1=1.500},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{ID1=97.400},{ID2=60.200},{F1=119.000},{FH1=2.850},{A1=38.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 31
HELP_VARIABLE
Company
Alfa Laval
Description
B31M - Reducer Concentric
Bill of material
9634038723
IDNR
Item number
9634038723
9634038723
NAME
Name
B31M-4 x 2 1/2-316L-PL
B31M-4 x 2 1/2-316L-PL
DESC
Description
REDUCER CL/W SF1 316L
REDUCER CL/W SF1 316L
SHAPE
Shape
Concentric Reducer B31M
SIZEINCH
Size
4 x 2 1/2
4 x 2 1/2
Inch
SIZEMM
Size
101.6 x 63.5
101.6 x 63.5
mm
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
PL (SF1)
PL (SF1)
AINCH
Length
8.38
8.38
Inch
AMM
Length
212.70
212.70
mm
OD1
Diameter
101.6
101.6
mm
OD2
Diameter
63.5
63.5
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
ID1
97.400
97.400
ID2
60.200
60.200
F1
119.000
119.000
FH1
2.850
2.850
A1
38.500
38.500