目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
9612944857
Alfa Laval
Tank Equipment
Access Tank Covers
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{alfalaval/tank_equipment/access_tank_covers/c_covers_asmtab.prj},{NB=9612944857},{IDNR=9612944857},{INFO=Data Sheet},{ID=MANHOLE C-404SB 404-150-E-},{ID2=1.4301 (304)},{PRODUCT=404SB},{HIDE=0},{TYPE=C-404SB},{SEAL=EPDM},{SIZE=404x150},{CS=Circular},{OD=404},{A=425},{B=0},{C=526},{E=280},{F=150},{G=115},{H=113},{T1=2},{T2=1.2},{T3=40},{MATERIAL=304},{VERS=6},{PPATH=assemblies/c_covers_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 102
HELP_VARIABLE
Company
Alfa Laval
Description
Circular Cover Type C - Access Tank Cover
Bill of material
9612944857
IDNR
Order Code
9612944857
9612944857
INFO
Product Specification
Data Sheet
ID
Item Description
MANHOLE C-404SB 404-150-E-
MANHOLE C-404SB 404-150-E-
ID2
Item Description 2
1.4301 (304)
1.4301 (304)
PRODUCT
Product
404SB
404SB
HIDE
0
TYPE
Type
C-404SB
C-404SB
SEAL
Seal
EPDM
SIZE
Size
404x150
404x150
CS
Cover shape
Circular
OD
Diameter
404
404
mm
A
Diameter
425
425
mm
B
Diameter
0
0
mm
C
Length
526
526
mm
E
Height
280
280
mm
F
Frame height
150
150
mm
G
Height
115
115
mm
H
Height
113
113
mm
T1
Thickness
2
2
mm
T2
Thickness
1.2
1.2
mm
T3
Distance
40
40
mm