目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
9613326612
Alfa Laval
Valves
Seat Valves
Unique Single Seat Valves
Unique SSV
Change Over
Reverse Acting
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{alfalaval/valves/ssv/single_seat_valves_row/7619/change_over/reverse_acting/unique_ssv_7619_change_over_ra_h25_asmtab.prj},{NB=9613326612},{IDNR=9613326612},{CODE=SSV(1):7619111SW1H251SSSSESNNN},{EOLDATE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
Alfa Laval
Description
Unique SSV Change Over RA 2 1/2-Inch - Seat Valves
Bill of material
9613326612
IDNR
Valves Order Code
9613326612
9613326612
CODE
SSV(1):7619111SW1H251SSSSESNNN
SSV(1):7619111SW1H251SSSSESNNN
PRODUCT
Product Type
Unique SSV Change Over RA (3 port)
Unique SSV Change Over RA (3 port)
INFO
Product Specification
Data Sheet
INFO2
ATEX standard specification
data sheet
INFO3
DN125 and DN150 specification
data sheet
AVAILABILITY
Available
CAS1VIS
Valve Series
Unique SSV
CAS2VIS
Body style
Change Over RA (3 port)
Change Over RA (3 port)
CAS3VIS
Build in dimension
Standard
CAS4VIS
Body port types
Welding endson all ports
CAS6VIS
Port sizes
2 1/2-Inch
CA7VIS
Actuation
Norm. Open/Spring to open; Norm. Closed/Spring to close (RA)
Norm. Open/Spring to open; Norm. Closed/Spring to close (RA)
CAS8VIS
Stroke (standard/long)
Standard
CAS13VIS
Assembled valve
Assembled valve
Assembled valve
CAS14VIS
Top unit type
No indication
CAS15VIS
Top Unit Setup
No indication