目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
88500
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Pull-down clamps
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{amf/mesp/709_niederzug/amf6365g.prj},{NB=AMF88500},{BESTNR=88500},{GR=12},{A=32.5},{A1=26},{B1=24.6},{C=8.5},{GEW=69},{CTN=84662020},{EAN=4020772088507},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6365G - Clamping Jaws, serrated
Bill of material
88500
BESTNR
Order No.
88500
88500
GR
Size
12
12
A
32.5
32.5
mm
A1
26
26
mm
B1
24.6
24.6
mm
C
8.5
8.5
mm
GEW
Weight
69
69
g
CTN
Customs tariff number
84662020
84662020
EAN
European Article Number
4020772088507
4020772088507
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes