目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
557398
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Push-Pull type toggle clamps
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{amf/scsp/903_schubst/amf6844j_assmtab.prj},{NB=AMF557398_028},{BESTNR=557398},{GR=3},{PDF=PDF},{HANDGRIFF=orangefarben},{VERSCLR=3},{F1=2.5},{F2=2.5},{AS=M 8 x 35},{VERSA=835},{GEW=320},{A=12},{B=57},{HUB=0},{HUBMAX=40},{E=25},{HW=28.0},{HWMIN=22},{HWMAX=35},{H=33},{H1=123},{L1=108},{L2=16},{L3=115},{M=M 8},{M2=M20 x 1,5},{N=33},{VERS=3},{VGRIFF=3},{CTN=84662020},{EAN=4020772008550},{PPATH=amf6844_sbl.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6844J - Push-Pull type toggle clamps
Bill of material
557398
BESTNR
Order No.
557398
557398
GR
Size
3
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
orange
F1
Force F1
2.5
2.5
kN
F2
Force F2
2.5
2.5
kN
AS
Clamping screw
M 8 x 35
M 8 x 35
GEW
Weight
320
320
g
A
Diameter
12
12
mm
B
57
57
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
確定
HUBMAX
40
40
mm
E
25
25
mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
確定
HWMIN
22
22
mm
HWMAX
35
35
mm
H
33
33
mm
H1
123
123
mm
L1
108
108
mm
L2
16
16
mm
L3
115
115
mm
M
Thread
M 8
M 8
mm
M2
Thread
M20 x 1,5
M20 x 1,5
mm
N
33
33
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772008550
4020772008550
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes