目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
557173
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Hook type toggle clamps
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{amf/scsp/904_verschluss/amf6848hy_assmtab.prj},{NB=AMF557173_1_76},{BESTNR=557173},{GR=2},{PDF=PDF},{HANDGRIFF=gelb},{VERSCLR=2},{F1=1.6},{GEW=120},{POS=1},{BMIN=42.0},{BMAX=76},{VB=76.0},{C=13},{C1=11},{D=5.2},{D1=4},{EMIN=38.0},{EMAX=72},{H=12},{H1=47.0},{H2=99.0},{K=6.5},{LMIN=125},{LMAX=159},{L1=69},{M=19.5 - 23.5},{N=38.0},{P=26.0},{CTN=84662020},{EAN=4020772006631},{SG1=1.0},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6848h_sbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848HY - Hook type toggle clamp horizontal
Bill of material
557173
BESTNR
Order No.
557173
557173
GR
Size
2
2
PDF
catalog sheet
PDF
HANDGRIFF
colour
yellow
F1
Force F1
1.6
1.6
kN
GEW
Weight
120
120
g
POS
Position
gespannt
entspannt
offen
gespannt
entspannt
offen
mm
BMIN
B min.
42.0
42.0
mm
BMAX
B max.
76
76
mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
確定
C
13
13
mm
C1
11
11
mm
D
Diameter
5.2
5.2
mm
D1
Diameter
4
4
mm
EMIN
E min.
38.0
38.0
mm
EMAX
E max.
72
72
mm
H
12
12
mm
H1
47.0
47.0
mm
H2
99.0
99.0
mm
K
6.5
6.5
mm
LMIN
L min.
125
125
mm
LMAX
L max.
159
159
mm
L1
69
69
mm
M
19.5 - 23.5
19.5 - 23.5
mm
N
38.0
38.0
mm
P
26.0
26.0
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772006631
4020772006631
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes