目錄: Amphenol FCi
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol FCi
10072354-S01-04LF
Amphenol FCi
Board to Board Connectors
2.00mm Board to Board Signal
Minitek® 2.00mm
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{amphenolfci/btb/2_00_mm/minitek_2_00/10072354_asmtab.prj},{NB=10072354-S01-04LF},{SERIES=10072354},{PLOPT=S},{ROPT=D},{MAT=-},{N=02},{PAOPT=},{POPT=},{PITCH=2.00},{LF=LF - Lead Free},{PPATH=10072354_parts/10072354_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
10072354 - Shrouded Header – Double Row - Right Angle - PIP
Bill of material
10072354-S01-04LF
PN
Part Number
10072354-S01-04LF
SERIES
Series
10072354
PLOPT
Plating Options
S - 0.38µm Gold/GXT on Contact Area, 2µm min Matte Tin on Tail
G - 0.76µm Gold/GXT on Contact Area, 2µm min Matte Tin on Tail
F - Gold Flash on Contact Area, 2µm Tin min Matte on Tail
S - 0.38µm Gold/GXT on Contact Area, 2µm min Matte Tin on Tail
G - 0.76µm Gold/GXT on Contact Area, 2µm min Matte Tin on Tail
F - Gold Flash on Contact Area, 2µm Tin min Matte on Tail
MAT
Material Housing
- Standard Color Cream
B - Optional Color Black
- Standard Color Cream
B - Optional Color Black
N
N - Number of Positions per Row
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
PAOPT
Packaging Options
Plastic Box
K - Tape and Reel without Pick-up Cap
Plastic Box
K - Tape and Reel without Pick-up Cap
LF
Lead Free Option
LF - Lead Free