目錄: Amphenol FCi
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol FCi
10112690-G01-02LF
Amphenol FCi
Board to Board Connectors
2.00mm Board to Board Signal
Minitek® 2.00mm
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{amphenolfci/btb/2_00_mm/minitek_2_00/10112690_asmtab.prj},{NB=10112690-G01-02LF},{SERIES=10112690},{PLOPT=G},{ML=3.20},{N=02},{PAOPT=},{LF=LF - Lead Free},{A=2.85},{PITCH=2.00},{SQ=0.51},{PPATH=10112690_parts/10112690_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
10112690 - Unshrouded Headers - Double Row - Right Angle - Surface Mount
Bill of material
10112690-G01-02LF
PN
Part No.
10112690-G01-02LF
SERIES
Series
10112690
PLOPT
Plating Options
G - 0.76µm Gold/GXT on Mating Area, 2-6µm Pure Tin on Solder Area
F - Gold Flash on Mating Area, 2-6µm Pure Tin on Solder Area
T - 2-6µm Pure Tin on Mating Area, 2-6µm Pure Tin on Solder Area
G - 0.76µm Gold/GXT on Mating Area, 2-6µm Pure Tin on Solder Area
F - Gold Flash on Mating Area, 2-6µm Pure Tin on Solder Area
T - 2-6µm Pure Tin on Mating Area, 2-6µm Pure Tin on Solder Area
ML
Mating Length
3.20
2.00
4.00
7.00
5.84
3.20
2.00
4.00
7.00
5.84
mm
LS
Pin Style
01
N
N - Number of Positions per Row
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
PAOPT
Packaging Options
- Bli Box
A - Tape and Reel with Pick-up Cap
- Bli Box
A - Tape and Reel with Pick-up Cap
LF
Lead Free Option
LF - Lead Free