目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
RT072028PNHECR
Amphenol Sine Systems
Ecomate - Circular Plastic Connectors
EcoMate RM - Rugged Metal Shielded Connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{amphenolsine/ecomate/ecomate_rm/rt072028pnhecxx.prj},{NB=RT072028PNHECR},{PN=RT072028PNHECR},{DSC=Receptacle, Jam Nut, 28 Position, Male, Shell Size 20, End Cap with Reduced Individual Wire Sealing, Range 14 - 24AWG},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/RT072028PNHECR-Size-20-Male-Jam-Nut-Receptacle-28-Positions-Endcap-Reduced-Wire-Seals-14--24AWG_p_11321.html},{THR1111=1'' 3/8-18 UNEF},{THR11=1.37500000},{THR22=1.18750000},{A=31.80},{B=39.80},{D=31.70},{E=42.80},{L=30.60},{THR1=1.3750},{THR2=1.1875},{I=25.00},{T=0.10}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Amphenol Sine Systems
Description
Receptacle, Size 20, RT072028PNHEC, RT072028PNHECR, RT072028PNHEC03, RT072028PNHEC03R - ECOMATE, Receptacle, Jam Nut, 28 Position, Male, Shell Size 20, and End Cap with Individual Wire Sealing
Bill of material
RT072028PNHECR
PN
Part No.
RT072028PNHECR
RT072028PNHECR
DSC
Description
Receptacle, Jam Nut, 28 Position, Male, Shell Size 20, End Cap with Reduced Individual Wire Sealing, Range 14 - 24AWG
Receptacle, Jam Nut, 28 Position, Male, Shell Size 20, End Cap with Reduced Individual Wire Sealing, Range 14 - 24AWG
INFO
More Product Information
Link to Product Page