目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
RT0W6106PNH
Amphenol Sine Systems
Ecomate - Circular Plastic Connectors
EcoMate RM - Rugged Metal Shielded Connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{amphenolsine/ecomate/ecomate_rm/rt0w6106pnhxx.prj},{NB=RT0W6106PNH},{PN=RT0W6106PNH},{DSC=Plug, 6 Position, Male, Shell Size 10, -40°C ~ 105°C},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/RT0W6106PNH-Plug-6-Position-Male-Shell-Size-10-Compatible-to-part-UT0W6106PH_p_665.html}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Amphenol Sine Systems
Description
RT0W6106PNHXX - ECOMATE, Plug, Size 10, 6POS, Pin
Bill of material
RT0W6106PNH
PN
Part No.
RT0W6106PNH
RT0W6106PNH
DSC
Description
Plug, 6 Position, Male, Shell Size 10, -40°C ~ 105°C
Plug, 6 Position, Male, Shell Size 10, -40°C ~ 105°C
INFO
More Product Information
Link to Product Page