目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
SP24M2F
Amphenol Sine Systems
Ecomate - Circular Plastic Connectors
EcoMate RM - Rugged Metal Shielded Connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{amphenolsine/ecomate/ecomate_rm/sp24m2xx.prj},{NB=SP24M2F},{PN=SP24M2F},{DSC=Pin Contact, Stamped, Size 16,Gold Flash over Nickel, Wire Range .14-.25mm², 26-24 AWG, with 3 Tangs},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/SP24M2F-Pin-Contact-Stamped-Size-16-Gold-Flash-over-Nickel-Wire-Range-14-25mm%C2%B2-26-24-AWG-with-3-Tangs_p_9629.html},{COLOR=1.00,1.00,0.00,0.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Amphenol Sine Systems
Description
SP24M2 - ECOMATE, Pin Contact, Stamped, Size 16, Wire Range .14-.25mm², 26-24 AWG, with 3 Tangs
Bill of material
SP24M2F
PN
Part No.
SP24M2F
SP24M2F
DSC
Description
Pin Contact, Stamped, Size 16,Gold Flash over Nickel, Wire Range .14-.25mm², 26-24 AWG, with 3 Tangs
Pin Contact, Stamped, Size 16,Gold Flash over Nickel, Wire Range .14-.25mm², 26-24 AWG, with 3 Tangs
INFO
More Product Information
Link to Product Page