目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
SP28W2G5
Amphenol Sine Systems
Ecomate - Circular Plastic Connectors
EcoMate RM - Rugged Metal Shielded Connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{amphenolsine/ecomate/ecomate_rm/sp28w2xx.prj},{NB=SP28W2G5},{PN=SP28W2G5},{DSC=Pin Contact, Stamped, Size 20, Gold 5µ\" over Nickel, Wire Range .05-.08mm², 30-28 AWG, with 3 Tangs},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/SP28W2G5-Pin-Contact-Stamped-Size-20-Gold-5%C2%B5-over-Nickel-Wire-Range-05-08mm%C2%B2-30-28-AWG-with-3-Tangs_p_9607.html},{COLOR=1.00,1.00,0.00,0.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Amphenol Sine Systems
Description
SP28W2 - ECOMATE, Pin Contact, Stamped, Size 20, Wire Range .05-.08mm², 30-28 AWG, with 3 Tangs
Bill of material
SP28W2G5
PN
Part No.
SP28W2G5
SP28W2G5
DSC
Description
Pin Contact, Stamped, Size 20, Gold 5µ" over Nickel, Wire Range .05-.08mm², 30-28 AWG, with 3 Tangs
Pin Contact, Stamped, Size 20, Gold 5µ" over Nickel, Wire Range .05-.08mm², 30-28 AWG, with 3 Tangs
INFO
More Product Information
Link to Product Page