Nederlands
English
814.116.9
Anamet Europe
Sealtite conduit systems
Sealtite fittings stainless steelAISI-316
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1d_sealtite_fittings_stainless316/fam_3_ul_csa_npt_ss316.prj},{NB=814.116.9},{CNSORDERNO=814.116.9},{T=NPT 1/2\"},{ST=1/2\"},{T1=27.000},{ID=13.9},{A=37},{B=13},{CSW=30},{C=32.7},{LC=14.0},{LC1=6.0},{ESW=27},{E=30.5},{LE=4.2},{CNSQUANTITY=10},{WEIGHT=6.7},{CNSMAT=Edelstahl AISI-316},{INFO=PDF Info},{GEWX=21.336},{GEWY=19.264},{GEWT=24.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Anamet Europe
Description
NPT straight fitting, male, stainless steel AISI-316 - Sealtite Fittings
Bill of material
814.116.9
CNSORDERNO
Article No.
814.116.9
814.116.9
T
Thread
NPT 1/2"
NPT 1/2"
ST
Size
1/2"
1/2"
Inch
ID
Min. Internal Diameter
13.9
13.9
mm
A
Length
37
37
mm
B
Length
13
13
mm
CSW
Width across flats
30
30
mm
C
Diameter
32.7
32.7
mm
LC
Length
14.0
14.0
mm
LC1
Length
6.0
6.0
mm
ESW
Width across flats
27
27
mm
E
Diameter
30.5
30.5
mm
LE
Length
4.2
4.2
mm
CNSQUANTITY
Package size
10
10
WEIGHT
Weight
6.7
6.7
kg/100
CNSMASSEXACT
Weight
0.670
0.670
kg
CNSMAT
Material
Stainless steel AISI-316
INFO
PDF Info
PDF Info