Nederlands
English
810.116.8
Anamet Europe
Multiflex conduit systems
Multiflex conduit UI / UIG
UI/UIG fittings Stainless
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{anamet_europe/3_multiflex_conduit_systems/3d_multiflex_uig_ui/ui_uig_fittings_stainless/fam_3_uig_ui_pg_ss316.prj},{NB=810.116.8},{CNSORDERNO=810.116.8},{T=Pg 16},{ST=1/2\"},{T1=27.000},{ID=13.9},{A=37},{B=13},{CSW=30},{C=33.7},{LC=14.0},{LC1=6.0},{ESW=27},{E=30.5},{LE=4.2},{CNSQUANTITY=10},{WEIGHT=8.2},{CNSMAT=Edelstahl AISI-316},{INFO=PDF Info},{GEWX=22.500},{GEWY=21.160},{GEWT=27.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Anamet Europe
Description
PG straight fitting,male, IP 40 Stainless steel AISI-316 - Multiflex UIG/UI fittings
Bill of material
810.116.8
CNSORDERNO
Article No.
810.116.8
810.116.8
T
Thread
Pg 16
Pg 16
ST
Size
1/2"
1/2"
Inch
ID
Min. Internal Diameter
13.9
13.9
mm
A
Length
37
37
mm
B
Length
13
13
mm
CSW
Width across flats
30
30
mm
C
Diameter
33.7
33.7
mm
LC
Length
14.0
14.0
mm
LC1
Length
6.0
6.0
mm
ESW
Width across flats
27
27
mm
E
Diameter
30.5
30.5
mm
LE
Length
4.2
4.2
mm
CNSQUANTITY
Package size
10
10
WEIGHT
Weight
8.2
8.2
kg/100
CNSMASSEXACT
Weight
0.820
0.820
kg
CNSMAT
Material
Stainless steel AISI-316
INFO
PDF Info
PDF Info