Nederlands
English
812.617.7
Anamet Europe
Multiflex conduit systems
Multiflex conduit UI / UIG
UIG/UI fittings Nickel
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{anamet_europe/3_multiflex_conduit_systems/3d_multiflex_uig_ui/uig_ui_fittings_nickel/uig_ui_npb_fitting_iso_chf_emc.prj},{NB=812.617.7},{CNSORDERNO=812.617.7},{T=M20x1.5},{ST=3/8''},{ID=6 - 9.8},{A=57},{B=12},{CSW=26},{C=29.0},{LC=12.9},{LC1=5.2},{ESW=24},{E=27},{LE=6.3},{FSW=22},{F=24.5},{LF=3.5},{G=12.0},{CNSQUANTITY=10},{WEIGHT=11.1},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=20.000},{KDM=18.160},{ID1=9.8},{GEWTX=24.00},{GEWTY=20.319},{GEWDX=20.40},{GEWDY=19.06}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Anamet Europe
Description
ISO EMC cable-hose fitting, male, IP 40 nickel plated brass - Multiflex UIG/UI fittings
Bill of material
812.617.7
CNSORDERNO
Article No.
812.617.7
812.617.7
T
Thread
M20x1.5
M20x1.5
ST
Size
3/8''
3/8''
Inch
ID
Clamping range
6 - 9.8
6 - 9.8
mm
A
Length
57
57
mm
B
Length
12
12
mm
CSW
Width across flats
26
26
mm
C
Diameter
29.0
29.0
mm
LC
Length
12.9
12.9
mm
LC1
Length
5.2
5.2
mm
ESW
Width across flats
24
24
mm
E
Diameter
27
27
mm
LE
Length
6.3
6.3
mm
FSW
Width across flats
22
22
mm
F
Diameter
24.5
24.5
mm
LF
Length
3.5
3.5
mm
G
Length
12.0
12.0
mm
CNSQUANTITY
Package size
10
10
WEIGHT
Weight
11.1
11.1
kg/100
CNSMASSEXACT
Weight
1.110
1.110
kg
CNSMAT
Material
Nickel plated brass
INFO
PDF Info
PDF Info