A.R.T. 47698 - DIN 6900-5 ZS T M3x10.0 mm steel8.8 ZP
A.R.T. Elektromechanik
Mounting Accessories + Sems Screws
Sems Screws
DIN 6900-5 ZS T - Torx SEMS screws with safety washer
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{art/mz/kombischrauben/din_6900_5_zs_t/din_6900_5_zs_t_a2k.prj},{NB=ART 47698 - DIN 6900-5 ZS T M3x10.0 mm steel8.8 ZP},{ARTNR=47698},{D=3.0},{P=0.500},{L=10},{A=1.500},{BX=19},{DK=6},{AD2=5.5},{K=2.4},{H2MAX=0.90},{A1=2.800},{T=1.270},{DA=3.600},{R=0.100},{RF=6.000},{V=1.600},{X=1.250},{IDNR=},{TYP=DIN 6900-5 ZS T},{ZTN=7318 1595},{MT=Metall},{MAT=Stahl},{MAT1=St},{GUETE=8.8},{OBERFLAECHE=verzinkt (A2K)},{OBERFLAECHE1=vzk},{DINSCHRAUBE=DIN 7985 - Torx},{DINSCHEIBE=Sicherungsscheibe},{MOQ=100},{ANTRIEB=Torx T10},{ANTRIEB1=Torx},{CNSAVOID=0},{CNSNN=DIN 7985},{LINK1=www.artgmbh.com},{LWS=https://www.artgmbh.com/montagezubehoer-kombischrauben/kombischrauben/din-6900-5-zs-kombischrauben-torx-mit-sicherungsscheibe/}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 42
HELP_VARIABLE
Company
A.R.T. Elektromechanik
Description
DIN 6900-5 ZS T steel 8.8 zinc-plated - Torx SEMS screws with safety washer
Bill of material
A.R.T. 47698 - DIN 6900-5 ZS T M3x10.0 mm steel8.8 ZP
ARTNR
Order number
47698
47698
TYP
Type designation
DIN 6900-5 ZS T
ZTN
Customs number
7318 1595
MT
Materialtyp
Metal
MAT
Material
Steel
GUETE
Steel quality
8.8
OBERFLAECHE
Surface metal
zinc-plated (A2K)
DINSCHRAUBE
DIN standard screw head
DIN 7985 - Torx
DINSCHEIBE
DIN standard description washer 1
Locking washer
D
Nominal thread diameter
3.0
3.0
mm
P
Pitch
0.500
0.500
mm
L
Nominal length
10
10
mm
DK
Head diameter
6
6
mm
AD2
Outer diameter
5.5
5.5
mm
K
Head height
2.4
2.4
mm
H2
Height
0.90
0.90
mm
ANTRIEB
Drive
Torx T10
Torx T10
LINK1
Link web page
www.artgmbh.com
LINK2
Link catalog page
https://www.artgmbh.com/media/static/pdf/ART_ELEKTROMECHANIK_Gesamtkatalog.pdf