A55KFSTWA100
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Butterfly valves
Butterfly Valve Type 55 / 55IS, Pneumatic actuated Type TA
Butterfly Valve Type 55, Pneumatic actuated Type TA
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{asahi/au_valve/air_butterfly_valves/pne_butv_type_55_55is_ta/pne_butv_type_55_ta/butt_valve_type_55_pa_da_asmtab.prj},{NB=A55KFSTWA100},{CNSORDERNO=A55KFSTWA100},{NDMM=100},{NDINCH=4},{STD=ANSI},{SD=100},{C=190.5},{SN=4 (8)},{SH=19},{D=154},{L=59},{D1=90},{H=351},{H1=99},{W=174},{W1=-},{W2=-},{A=292},{A2=71.0},{A3=45},{S=157.5},{S1=32},{S2=7},{P=1/4},{PPATH=../../../butterfly_valve_type_55is_pne/parts/parts_butt_valve_type_55/butt_valve_type_55_pa_da_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 21
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Butterfly Valve Type 55 Pneumatic actuated Type TA (Double acting)
Bill of material
A55KFSTWA100
CNSORDERNO
Order No.
A55KFSTWA100
A55KFSTWA100
NDMM
Nominal Diameter
100
100
mm
NDINCH
Nominal Diameter
4
4
Inch
STD
Standard
ANSI
ANSI
SD
d
100
100
mm
C
190.5
190.5
mm
SN
n
4 (8)
4 (8)
mm
SH
h
19
19
mm
D
Diameter
154
154
mm
L
59
59
mm
D1
90
90
mm
H
351
351
mm
H1
99
99
mm
W
174
174
mm
A
292
292
mm
A2
71.0
71.0
mm
A3
45
45
mm
S
157.5
157.5
mm
S1
32
32
mm
S2
7
7
mm
P
1/4
mm