TNUTEVN200150
ASAHI YUKIZAI CORPORATION
Vinyl pipes / fittings
Vinyl pipes / fittings
AV Sockets (Large-Size)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{asahi/av_fitting/vinyl_pipe_fittings/av_sockets_large/reducing_tee_largesize.prj},{NB=TNUTEVN200150},{NDMM=200x150},{MAT=U},{STD=AV standard},{SIZE=200150},{SD1=217.0},{SD2=214.1},{SL1=145},{SD3=166.0},{SD4=163.91},{SL2=132},{D1=240},{D2=188.0},{SD=199},{SD5=146},{ST=15},{L=476},{H1=238},{H2=253},{MODEL=TE}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Reducing Tee (Large-Size)
Bill of material
TNUTEVN200150
CNSORDERNO
Product Model Code
TNUTEVN200150
TNUTEVN200150
NDMM
SIZE
200x150
200x150
mm
MAT
Material
U-PVC
HI-PVC
U-PVC
HI-PVC
STD
Standard
AV Standard
SD1
d1
217.0
217.0
mm
SD2
d2
214.1
214.1
mm
SL1
l1
145
145
mm
SD3
d3
166.0
166.0
mm
SD4
d4
163.91
163.91
mm
SL2
l2
132
132
mm
D1
240
240
mm
D2
188.0
188.0
mm
SD
d
199
199
mm
SD5
d5
146
146
mm
ST
t
15
15
mm
L
476
476
mm
H1
238
238
mm
H2
253
253
mm