TNUKLJN016013
ASAHI YUKIZAI CORPORATION
Vinyl pipes / fittings
Vinyl pipes / fittings
Elbows
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{asahi/av_fitting/vinyl_pipe_fittings/elbows/kfl_metal_cont_faucet_elbow.prj},{NB=TNUKLJN016013},{NDMM=16x13},{MAT=U},{STD=JIS K6743},{SIZE=016013},{D=29},{ST=3.0},{D1=30},{D2=34},{SL1=17},{SL2=14},{W=4},{H=43},{H1=32},{MODEL=KL},{FTS=Rp1/2},{NDMFTS=20.955},{SD1COM=22.40},{SLCOM=30},{DTCOM=29.0},{SDCOM=16}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
KFL: Metal-Containing Faucet Elbow
Bill of material
TNUKLJN016013
CNSORDERNO
Product Model Code
TNUKLJN016013
TNUKLJN016013
NDMM
SIZE
16x13
16x13
mm
MAT
Material
U-PVC
HI-PVC
U-PVC
HI-PVC
STD
Standard
JIS K6743
D
29
29
mm
ST
t
3.0
3.0
mm
D1
30
30
mm
D2
34
34
mm
SL1
l1
17
17
mm
SL2
l2
14
14
mm
W
4
4
mm
H
43
43
mm
H1
32
32
mm
FTS
Female Thread Size
Rp1/2
Rp1/2